I have one question regarding current consumption of two Digital Isolators: ISO7741DBQR, ISO7742DBQR.
When Input-Side is unpowered and Output-Side is powered then Output-Side goes to default state (in this case HIGH state).
What is the current consumption on Output-Side in this situation?
Additional Information:
Supply voltage of Output-Side is 5V and Output-Side drivers are enabled (EN tied to 5V).
On Inputs of supplied side there can be voltages present coming from external ICs (e.g. SPI communication: 5V, 5MHz).