I am designing an Intrinsically Safe product that requires galvanic isolation.
I read on the datasheet IECEx (IEC 60079-0 & IEC 60079-11) and ATEX (EN 60079-11) are planned.
Is the certification complete? If so, may I receive a copy of the certifications and entity parameters?
Thanks,
Richard