I'm working with an application that has a higher than VCCI input voltage of up to 24V (VCCI is 5V). I am using a large external series resistor to limit the current and relying on the internal clamping diodes to clamp the input to VCCI.
In order to appropriately size the external series resistor, what is the clamping current rating of the internal clamping diodes?
Thanks,
Stuart