Texas Instruments (TI) Logic support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search logic IC content or ask technical support questions on everything from voltage level translation and transceivers to standard logic gates and specialty logic devices. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
The level shifter portfolio at Texas Instruments is vast, with hundreds of devices and packages.
When you come across one of TI’s voltage translators, how do you quickly decipher what the name means? This naming guide above can be used for you to quickly…
Part Number: SN74LV4T08-Q1
Background: The growing need for level translation in automotive applications
As microcontrollers and processors have moved towards lower supply voltages (Vcc), there has been in increase in demand for level translators in…
FAQ: Logic and Voltage Translation > Output Parameters >> Current FAQ
The maximum trace length that a logic device can drive is 60 mm. This is a safe trace length for most logic devices to drive across the majority of applications. This can often…
FAQ: Logic and Voltage Translation > Quality and Manufacturing >> Current FAQ
Material
Thickness
Å
nm
μm
Nickel (Ni)
5000
500
0.5
Palladium (Pd)
200
20
0.02
Gold (Au)
30 to 150
3 to 15
0.003 to 0.015
More details can be found…
FAQ: Logic and Voltage Translation > Quality and Manufacturing >> Current FAQ
In short, this is not an extra pin and it is nothing to be concerned about. It is part of the support used in the manufacturing process.
-
SOT (Single Outline Transistor…
Part Number: SN74HCS00
The Logic Industry’s Smallest Leaded Package; SOT-23-THIN (DYY)
Many companies still rely solely on optical verification methods to ensure their components have been successfully soldered and are unwilling or not yet able…
FAQ: Logic and Voltage Translation > Logic Technology >> Current FAQ
Definition: A buffered CMOS device has output characteristics that only relies on the logical output of the gate.
In a NOR gate, different input values can result in the same…
FAQ: Logic and Voltage Translation > Quality and Manufacturing >> Current FAQ
This is provided as information only, and is not a guarantee of device performance under the conditions described. This is not a Pin FMEA document, as Standard Logic devices…
Part Number: SN74LVC2G74 Other Parts Discussed in Thread: SN74LVC1G74 ,
What is the difference between SN74LVC2G74 and SN74LVC1G74?
Who performs better?