Dear All
what is Max Junction temperature and Thermal resistance value for SN74LVC1G08(04)DBVR?
Devices
Tj(Max. Junction Temperature)
RΘjc(Thermal Resistance Junction to Case)
SN74LVC1G08DBVR
145.2'C/W
SN74LVC1G04DBVR
The absolute max is 150c and Max operating temp is 125c.
see attached for more
Thanks Chris,
what is thermal resistnace value of SN74LVC1G04DBVR? is the value same as SN74LVC1G08DBVR ?
Thanks
Yes. It would be the same.