• Resolved

SN74LS74A: SN74LS74ADR HBM Rating

Expert 1880 points

Replies: 1

Views: 46

Part Number: SN74LS74A

Hi TI Experts,

I need the HBM Rating/ESD Level for TI MPN: SN74LS74ADR.

Example as below:

Model

Rating

 

HBM

Class 0A

JEDEC / AEC

MM

Class M1A

AEC

CDM (JEDEC)

C3

ANSI/ESDA/JEDEC

 

HBM Rating

Conditions

Class 0A

Failure < 125 V

Class 0B

125V <= Failure < 250V

Class 1A

250V <= Failure < 500V

Class 1B

500V <= Failure < 1000V

Class 1C

1000V <= Failure < 2000V

Class 2

2000V <= Failure < 4000V

Class 3A

4000V <= Failure < 8000V

Class 3B

Failure => 8000 V

Thanks,

BR,

Teach Me

  • Hi BR,

    The HMB rating can be put into Class 2 according to your table. It has been tested up to 3kV and it passed all the tests. So I can say for sure 2kV HBM. 1kV CDM as it passed up to 2kV. And lastly 200V MM.

    Thanks!

    -Karan