Could someone confirm whether the SN74LV8151 inputs are 5V tolerant when operating from a 3.3V supply? The recommended operating conditions section of the datasheet seems to imply that they are (max input voltage of 5.5V), but this isn't explicitly stated in the part description. Thanks.