I'm currently looking for a level translator solution to replace a pair of TXB0108s in a JTAG/ISP pod design. The current design has an internal Vcc of 3.3V, which is translated down to 1.2V (or 1.5V depending on voltage regulator selection) by the first TXB0108, then translated back up to the target voltage (which may be anywhere from 1.5V to 5V). The problem is, the limited drive strength of the TXB0108 causes the current design to fail when pullup or pulldown resistors are present in the target circuit.
The pod has five outputs and two inputs --
JTAG TCK/TMS/TDO output
JTAG TDI input
ISP DAT0/CLK outputs
ISP DAT1 input
Drive requirement is 10mA. Translating down and then back up would be one option, or separate unidirectional "input" and "output" translators.
I have considered the SN74LVC2T45 and SN74LVC8T245 products (a '2T45 for the inputs and a '8T245 for the outputs), though these only appear to operate down to 1.65V per datasheet specification. The 74AVCH versions of these parts are specified to operate down to 1.2V, but only up to 3.6V which is insufficient for 5V targets.
Do TI offer a product which has the TXB0108's low voltage capability while also offering the higher drive currents necessary to drive cables and I/Os with attached pull-up/down resistors?