I'm looking at the single and dual schmitt-trigger inverters in the LVC series. However, I notice that they have differing positive and negative going thresholds:
E.g. For Vcc = 3V:
Vt+ min | Vt+ max | Vt- min | Vt- max | |
1G | 1.5V | 1.87V | 0.84V | 1.14V |
2G | 1.3V | 2.2V | 0.6V | 1.3V |
These are quite different ranges given they are meant to be part of the same logic family! I wanted to seek confirmation on if they really do differ, or if one set is possibly correct for both components.