Hello,
Under normal operating conditions the 74LVC2G14 is supplied witch 3,3V an the Input toggles between 0V and 5V. What happens if the 3,3V Supply is disconnected from the 74LVC2G14 and the Input toggles between 0V and 5V anyway. Can the 74LVC be destroyed?.
thanks,
Andy