we have urgent support question about a logic devices from TI.
1. SN74AHC1G02 Single 2-Input Positive-NOR Gate (Link to Webpage)
For both parts is following feature information (Webpage and frontpage of Datasheet)
>>
Schmitt Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
<<
But in the datasheet (page )a max input transition rise or fall rate is specified an a remark for slow and floating inputs.
Using the part with 3.3V the rate of 100 ns/V results in a max. rise/fall time of 330 ns.
@N. Kamal
Has this device Schmitt-Trigger inputs?
Can we use this device for inputs signals with a slow rise time of 1 ms?