Hello,
I want to use LSF0108 for bi-direction voltage translation (1.5V - 3.3V ) for 60Mhz. Connection as follows
1. VrefA 1.5V and VrefB and EN pulled up via 200K to 3.3V.
2. A -side is connected with 1.5V signals and B-side is connected with 3.3V.
Do i need connect pull up resistor for both side (A-side 1.5V and B-side 3.3V) or single side(pull-up B-side to 3.3V).
Please suggest me.
Thanks
vinod