Other Parts Discussed in Thread: SN74LVC1T45-EP,
Customers are considering SN74LVC1T45-EP in automotive applications.
The operating temperature range is from -40°C to 125°C.
There is SN74LVC1T45-Q1 as a similar product.
SN74LVC1T45-Q1 is lower cost.
Therefore, I would like to recommend SN74LVC1T45-Q1.
When comparing the data sheet of SN74LVC1T45-EP and SN74LVC1T45-Q1, θja is different.
SN74LVC1T45-EP : 259 ℃/W (max)
SN74LVC1T45-Q1 : 286.8 ℃/W (max)
*SN74LVC1T45-EP
*SN74LVC1T45-Q1
Q1.
What is the reason why θja is different?
For example,
Do SN74LVC1T45-EP and SN74LVC1T45-Q1 differ in die attach materials and mold compound materials?
[Background of the question]
In order to have considered SN74LVC1T45-Q1 it is necessary to pass the customer's certification exam.
In order to pass, it is necessary to explain why θja changes with SN74LVC1T45-EP and SN74LVC1T45-Q1.
Could you give me a hand.
-Harukawa