Hello,
Could you provide the characteristics curve(gragh) showing the relationship for VCC(Vertical) and VOH(Horizontal) with each IOH condition(-4mA, -8mA, -12mA and -24mA)?
The datasheet show only min value for VOH. But customer want to know the variation of VOH since reciever device is TTL type buffer which has variation of sink current.
Regards,
Furuya