Other Parts Discussed in Thread: SN74CB3T3245, SN74LV4T125
Hi guys,
Can you help me find the below info for these logic devices? We can't find them in the datahseet.
Junction-to-Ambient Thermal Resistance |
Junction-to-Case (top) Thermal Resistance |
Junction-to-Board Thermal Resistance |
Max Junction Temp |
Min Junction Temp |
|||
XES P/N |
TI Part Number |
Description |
RƟJA [°C/W] |
RƟJC [°C/W] |
RƟJB [°C/W] |
TJ,max [°C] |
TJ,min [°C] |
40000086 |
SN74LVTH125RGYR |
IC, Quadruple Bus Buffer, SN74LVTH125, QFN-14, IND |
|
|
|
|
|
40000057 |
SN74LVTH125PWR |
IC, Quadruple Bus Buffer, SN74LVTH125, TSSOP-14, IND |
113 |
|
|
|
|
40003245 |
SN74CB3T3245DGVR |
IC, 8-Bit FET Bus Switch, SN74CB3T3245, TVSOP-20 |
92 |
|
|
150 |
|
Thanks,
Brian