Hi,
Please note on one of a board a level shifter SN74LVC8T245-EP has been used for level shifting bidirectional data lines from 5V to 3.3V.
Keeping notified that the board is currently under assembly stage.
Observation-
The direction bit in the design has been set reverse to the requirement.
Request you to suggest any alternate drop in replacement device which has direction control inverse to the device SN74LVC8T245.
Thanks and Regards,
Subramaniam