Hi,
I need some information about AGC and in LNA of CC1101 that I didn't find in the datasheet or others documentations.
The AGCCTRL0 allows freezing both the analog gain and the digital gain or only the analog gain. What are the analog and digital gain values when they are frozen? Can they be changed to another value? Can they be read?
Regards,
Julien
1) The 2 LNA's are in series and is shown as one component in the block diagram
2) To manually set the gain set AGCCTRL0.AGC_FREEZE = 3 and set gain in register AGCTEST
Bit
Field Name
Reset
R/W
Description
7:6
LNA_PD_GAIN[1:0]
0 (00)
LNA gain setting (00: maximum, 10: minimum)
5:3
LNA2_CURRENT[2:0]
7 (111)
LNA2 gain setting (000: minimum, 111: maximum)
2:0
DVGA_GAIN[2:0]
Digital gain setting
Note: not recommended to manually set the gain. Leave the AGC free-running