Q: FAQ: Connectors used to connect the EMs to the SmartRF04EB and similar development boards

Connector P1 and P2 on SmartRF04EB are SMD, 2x10 pin row headers with 0.05in spacing. The part number is TFM-110-02-SM-D-A-K-TR and it is produced by Samtec, www.samtec.com. On the EM we use SFM-110-02-SM-D-A-K-TR also from Samtec.

The distance between P1 and P2 is 1200 mils (centre to centre).