Welcome to the Low Power RF & Wireless Connectivity Section of the TI E2E Support Community. Ask questions, share knowledge, explore ideas, and help solve problems with fellow engineers. To post a question, click on the forum tab then "New Post".
The CC1101 RF output power level is set by the PATABLE register setting. This register setting also influences the power levels at the different harmonics and the current consumption for the device. These parameters must therefore be considered when choosing the optimal register settings.
This document gives complete CC1101 PA tables with typical output power, harmonics, and current consumption for the different register settings at 25 °C and 3.0 V supply voltage.
http://www.ti.com/lit/swra151