This  document  describes  a  PCB  antenna designed   for   2.4   GHz   operation.   The antenna  is  an  IP  based  solution  from  Pinyon    and    can    be    used    with    all transceivers  and  transmitters  from  Texas Instruments,  which  operates  in  the  2.4 GHz  frequency  band.  Maximum  gain  is measured to be 6.29 dBi and the antenna size  is  35  x  80  mm.  Figure  1  shows  a picture   of   the   reference   design   using CC2430 and the Pinyon antenna. The EM board  is  designed  to  be  used  with  the SmartRF04 ®  board.

http://www.ti.com/lit/swra252