Driving development of more reliable, efficient embedded control applications, TI releases new TMS320F2803x Piccolo microcontrollers (MCUs) featuring the Control Law Accelerator (CLA). Unique to TI's F2803x Piccolo MCUs, the CLA is a 32-bit floating-point math accelerator that operates independently of the C28x core, allowing for direct access to on-chip peripherals and parallel execution of algorithms. The new MCUs are based on an enhanced tightly coupled control architecture with integrated real-time control peripherals to simplify development of complex systems. Leveraging the performance and integration of the F2803x series, developers can use a single MCU to design cost-sensitive industrial, digital power and consumer applications such as LED lighting and white goods/appliances.

Watch the CLA Overview Video