Sticky: MathWorks Solutions for C2000 MCU’s

Save design time and get into production faster with C2000 MCU’s with MathWorks solutions.

 

To begin you use MATLAB ® and Simulink ® to create and simulate your algorithms. Next you use Embedded Coder ® to generate production code of your algorithms. Embedded Coder support for Texas Instruments C2000 includes:


 

From within MATLAB you can access hardware support for Embedded Coder by command line (>> supportPackageInstaller) or via the Add-On Explorer from the MATLAB toolstrip.

 


From the Support Package Installer, you can download and install free C2000 library blocks. You add and configure the blocks, which include IO and a variety of functions, in your Simulink model. Then you use Embedded Coder to generate production code of your algorithm and run it directly on your MCU. The library blocks include documentation, example models, and support C2000 Piccolo, Delfino, and Concerto families.Embedded Coder to generate production code of your algorithm and run it directly on your MCU. The library blocks include documentation, example models, and support C2000 Piccolo, Delfino, and Concerto families.


Note: Using Embedded Coder requires additional MathWorks software: MATLAB ®, Simulink ®, MATLAB Coder, & Simulink Coder.

You can also just generate production code of your algorithms which can be integrated into a Code Composer Studio project.

 

Here is more info including how-to videos and examples you can run with TI hardware kits:

    • How-to Videos:

 

    • Details and Examples:

      • C2000 Hardware Support webpages:
      • Delfino: F2833x, F2837xS, F2837xD, C2834x
      • Piccolo: F2802x, F2803x, F2805x, F2806x, F2807x
      • Concerto: F28M35x, F28M36x (C28x + ARM Cortex M3)
      • Legacy: C280x, C281x, C2833x, F281x, F280x



 

138 Replies