Hello,
the European safety regulations, IEC 60730-1/60335-1, require that microcontroller based appliances must be evaluated and approved according to its impact on consumer safety and for the ability of the application to detect safety critical failures up to and including IEC60730/60335 Class B. A typical requirement for these types of applications is to perform the self tests multiple times during the operation of the equipment. A typical self test sequence (for i.e white goods - washing machine) could be:
1. A complete test of all functions during system start
2. Memory and register tests during the operation of the application (i.e. once a second/minute)
3. In some cases a full test is performed again at the end of the system operation cycle
Will TI provide a pre-approved (i.e. approved by the VDE) selftest libraries for the C28X Piccolo family?
Thank you in advance