I want to implement dual-edge PWM in the HV kit. Is this as simple as changing the PWM registers in the f2803xileg_vdc.h file to:
EPwm1Regs.ETSEL.bit.SOCASEL = 3; ?
Essentially I just want to double the sampling rate (synched to the peak and valley of the double update triangle), while keeping the switching frequency at the baseline 10 kHz (ISR_freq).
Any insight is appreciated.
Troy