Hi,
I'm developing software for a Concerto C28x core and I faced a problem when it came to UART. When a debugger is connected to the core, I see that I don't receive the charachters that is end from PC. However, with the debugger disconnected the communication goes well and the controller receives messages and sends replies.
I figure, the debugger may affect clock rate of the core. The core runs at 100 MHz.
What can be the cause for such behaviour?