Hello!
I just discovered that TI offers for the 2802x processor additionally to the Direct Register Access Model a Software Driver Model. I really like Software Driver Model, because it readable, it used standard integer (uint16_t) and it provide a lot of constants, which are very useful to write efficient code.
Will the Software Driver Model be also available on the 2803x processor?
-Thomas