Internal clock works perfectly fine.
I commented IntOsc1Sel(); and enabled XtalOscSel();, then changed PLL #define DSP28_PLLCR 9 // Uncomment for 90 MHz devices [90 MHz = (20MHz * 9)/2].
After downloading the program and running the program, no update to the watching window and everything is 0.
Debugger XDS100 is used.
But it worked randomly once a while.
CRYSTAL 300-8214-1-ND is used and two 15pf CG0 cap is used.
// IntOsc1Sel();
XtalOscSel();