Hello,
Can any of the C2000 devices, specifically those with a processor speed of >=150 MHz, support High-speed USB Isochronous Bulk Data transfer? I see that the F28M36 can support USB-OTG, but this is too slow.
Could these products support an external High-speed USB controller, such as the TUSB6020, at a higher data rate (>=150 MHz) with its timers and PWM lines?
Thanks.