Dear All
I'm studying the F28069M+DRV8301Kit, and install the motorware.
Because I need to do version manager like Git, so I import the original proj_lab01 from
C:\ti\motorware\motorware_1_01_00_14\sw\solutions\instaspin_foc\src\proj_lab01
and do some modify with the link file, Path....etc.
After all file is ready, compile comes out some error below,
"D:/workdata/ccs_workspace_v52/F28069M_Lab_Test/include/sw/modules/clarke/src/32b/clarke.h", line 131: warning #225-D: function "lshft_1" declared implicitly
"D:/workdata/ccs_workspace_v52/F28069M_Lab_Test/include/sw/modules/clarke/src/32b/clarke.h", line 137: warning #225-D: function "lshft_1" declared implicitly
"D:/workdata/ccs_workspace_v52/F28069M_Lab_Test/include/sw/modules/clarke/src/32b/clarke.h", line 157: error #31: expression must have integral type
"D:/workdata/ccs_workspace_v52/F28069M_Lab_Test/include/sw/modules/svgen/src/32b/svgen.h", line 129: error #31: expression must have integral type
static inline void SVGEN_run(SVGEN_Handle handle,const MATH_vec2 *pVab,MATH_vec3 *pT)
{
_iq Vmax,Vmin,Vcom;
_iq Va,Vb,Vc;
_iq Va_tmp = -(pVab->value[0]>>1); // Why this line got error?
Anyone knows why?
Hank