What is the maximum output power of DRV8302-HC-C2-KIT?
DRV8302-HC-C2-KIT HWGuide.pdf told us the output voltage is 60V and the peak output current per phase is 60A . But the drive current of DRV8302 is just 1.7A.
So I want to know that what is the maximum output current and power of DRV8302-HC-C2-KIT.