The current consumption of the MCU when i upload and run the code is 110 mA which is the typical current of the MCU when almost all the modules are operating. I am currently using the ADC and PWM modules , the datasheet mentiones that we can disable some modules to save some power
my question is whether the default case of this modules is enabled or disabled, and the modules i am interested in disabeling are I2C, Flash, eCap, eQEP, SCI, SPI, CLA, CAN