Hi,
Can Anyone help for below queries.
kindly provide the details for amplifier part number: TMDSHVMTRINSPIN kit and clarify the following
Is the above amplifier mentioned is suitable for 145ST2M143B011S (Direct Drive 330 V, 2.3 A cont., 10.2 A Max. ) ?
Is the Kit will support HIPERFACE sincos encoder interface?
Is the Kit will support TMS320F28335 control card?
Are you supplying latest Code Composer Studio along with kit with full version
kindly revert back at the earliest
Thx,
Uma Mahesh