I am Confused regarding the selection of Launchpad from TI ,Piccolo/Defilio
My main aim is to Control an 7KW ACIM Motor or May be a PMSM (100v above) The system is to be used for EV Purpose.So I have to consider the following Properties-
High Efficiency
Larger starting Torque.
Flat Efficiency over large range
are some of my Key features that I have to keep important.