Tool/software: Code Composer Studio
Using the universal GUI. After uploading the appProgram.out correctly and even being able to Enable System:
Restarting Program Model...
Initializing target : C:\ti\guicomposer\eclipse\workspace\.metadata\.plugins\com.ti.binding.program\appConfig.ccxml
Connecting target: Texas Instruments XDS100v2 USB Debug Probe/C28xx
Loading program: C:\ti\guicomposer\webapps\InstaSPIN_F2802xF_UNIVERSAL\appProgram.out
Enabling Realtime
Running Program...
I keep getting this error:
C28xx: Error (Error -150 @ 0x0) One of the FTDI driver functions used during configuration returned a invalid status or an error. (Emulation package 5.1.641.0)
I already tried reinstalling the FTDI drivers stored in:
C:\ti\ccsv6\ccs_base\emulation\windows\xds100_drivers\ftdi
I have Windows 10 Education and CCS 6