i would like to have a board with at least 16 bit processor or higher which i can use for many application in Automotive garage equipments like battery tester to nitrogen inflator to battery charger etc
it should have these minimum capablities
1.LCD monochrome charecter display and the board should be capable of adding a additional VGA CARD and upgrading to colour graphics - 5 inch
2.On board 12 bit or 34 bit adc
3. Relay and Solenoid Drivers Connectors are provided to access the on-board SPDT relay and 8 solenoid drivers
4. on board 2 analogue sensors, 2 ratiometric sensors
5.USB host
kind Rgds,
Ajith