Hi,
Initial release of FreeRTOS+TCP demo project for Hercules LAUNCHXL2-570LC43 LaunchPad is available for testing at "loszi.hu/.../ti_launchpad_freertos_demo" based on modified HALCoGen 04.04.00.
Features:
FreeRTOS+IO package:
- Serial CLI: 230400 baud, 8N1 on USB JTAG interface.
- commands: see "emacstat" for ip configuration.
FreeRTOS+TCP package:
- DHCP and NTP client, ICMP ping
- HTTP server: http://hercules/freertos.html
- FTP server: ftp://hercules/
FreeRTOS+FAT package:
- 200 KB RAM disk
It logs every minute the OnChip temperature data into /ram/logfile.txt accessible over command line interface or via ftp.
Please note: it is NOT for production, it is just for testing, use your own risk!
comments are welcome.
Best Regards: Szilárd
UPDATE (2017.04.24)
Hi Guys,
the demo projects are updated on both platform with the latest FreeRTOS+Labs (160919) and contains networkintercace.c (v0.4) with fix for memory leak and CPU overusage at starting without connected ethernet cable.
Regards, Szilárd