MSP430ware 1.20 is now available.  MSP430ware is an API library that makes it easy to develop MSP430 applications for 5xx and 6xx devices.  Additionally, developing applications to the MSP430 API makes it easier to migrate between MSP430 devices.  This 1.20 release supports Grace auto-discovery, additional 5xx/6xx peripherals (AES, AES256, MPU_A, CS_A, Timer_D), numerous 5xx/6xx device family enhancements/bug fixes,  and an updated MSP430 Graphics Library.    Release is available from:

http://software-dl.ti.com/msp430/msp430_public_sw/mcu/msp430/MSP430ware/latest/index_FDS.html 

New Features In MSP430ware 1.20

  1. Support for Auto Discovery
  2. AES, AES256, MPU_A, CS_A, Timer_D
  3. Breakout of Timer into Timer_A and Timer_B
  4. Many enhancements for 5xx and 6xx devices
  5. Updated collateral available via TI Resource explorer.
  6. MSP430 Graphics Library update with an Image Conversion GUI.

Questions or support for MSP430ware may be posted on Texas Instruments' E2E forum or via direct email to MSP430ware development at msp430ware@list.ti.com.