MSP430F5659 (SLAS700B) Page 61 shows oscillation allowance for low frequency crystals and also Note 4 gives additional information. Sorry, this doesn't make a lot of sense to me. Can a better description be supplied?
More to the point, I will use a 32768 crystal requiring 12 pF load and having a 35K Ohm series resistance at resonance. What drive level should I use?
Thanks!