Hi,
May I check with TI the below information provided by the datasheet is it characterized over the full device temperature range?
SD24_B Power Supply and Recommended Operating Conditions (Page 83 of the MSP430F67451 datasheet)
My customer has a concern about the % of the full-scale range (FSR) of the ADC over the full device temperature range that will be guarantee by TI.
For example, does he needs to lower to 90% of the FSR when operating at extreme temperature condition when using internal reference? Or he can maintain the 100% FSR throughout the full device temperature operating with the characteristic within specification. Thanks
Regards,
Weiren