I want to know if the MSP430G2403 is factory tested or guaranteed to operate off the DCO at 16 MHz at all four temperature and VCC corners. The spec sheet allows operation up to 16 MHz but over all temperature and VCC variations of the DCO using the calibrated 16 MHz settings has a +/- 6% maximum spread that could push MCLK up to 16.96 MHz.