Hai,
In our application we are using MSP430 series for measuring temperature and presure with internal reference.
When ever input 3.3V oscillating the reference volage also oscillating reading variation was to high during input voltage oscillation.
Can you please explain is ADC reference will varry with respect to input oscillation (~20 to 60 mV of input oscillation)
Regards,
Rajasekaran