am using cc3100 with msp430F5529.I am trying getwether example ,i got 2 errors-
1.Description Resource Path Location Type
#10010 errors encountered during linking; "get_weather.out" not built get_weather C/C++ Problem
2.Description Resource Path Location Type
<a href="file:/C:/ti/ccsv6/eclipse/plugins/com.ti.ccstudio.errorparser_6.0.0.201406261800/resources/dmed/HTML/10269.html">#10269</a> output file "get_weather.out" exceeds code size limit get_weather C/C++ Problem
my build file is below:
**** Build of configuration Debug for project get_weather ****
"c:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building target: get_weather.out'
'Invoking: MSP430 Linker'
"c:/ti/ccsv6/tools/compiler/msp430_4.3.3/bin/cl430" -vmspx --abi=coffabi --code_model=small -Ooff -g --define=__CCS__ --define=__MSP430F5529__ --define=_USE_CLI_ --diag_warning=225 --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal -z -m"get_weather.map" --heap_size=0 --stack_size=500 --use_hw_mpy=F5 --cinit_hold_wdt=on -i"c:/ti/ccsv6/ccs_base/msp430/include" -i"c:/ti/ccsv6/tools/compiler/msp430_4.3.3/lib" -i"c:/ti/ccsv6/tools/compiler/msp430_4.3.3/include" -i"c:/ti/ccsv6/ccs_base/msp430/lib" -i"c:/ti/ccsv6/ccs_base/msp430/lib/5xx_6xx_FRxx" --reread_libs --warn_sections --display_error_number --xml_link_info="get_weather_linkInfo.xml" --rom_model -o "get_weather.out" "./main.obj" "./spi/spi.obj" "./simplelink/source/device.obj" "./simplelink/source/driver.obj" "./simplelink/source/flowcont.obj" "./simplelink/source/fs.obj" "./simplelink/source/netapp.obj" "./simplelink/source/netcfg.obj" "./simplelink/source/nonos.obj" "./simplelink/source/socket.obj" "./simplelink/source/spawn.obj" "./simplelink/source/wlan.obj" "./cli_uart/cli_uart.obj" "./board/board.obj" "../lnk_msp430f5529.cmd" -l"libc.a"
<Linking>
error #10269: output file "get_weather.out" exceeds code size limit
error #10010: errors encountered during linking; "get_weather.out" not built
>> Compilation failure
gmake: *** [get_weather.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****
PLEASE HELP ME....................................
Thank you so much :)