Hello, I developed a new MSP430-cored application device, and noticed there was an critical issue on power consumption.
; MSP430 chip consumes too much power than estimation.
============================================================================================
= Condition =
============================================================================================
Chip name: MSP430F5438a
Package type: BGA MICROSTAR JUNIOR
Mode: Active mode
System frequency: 25 MHz
External crystal frequency: 32.768 kHz
Supply voltage : 3.3 V
============================================================================================
= Estimation of power consumption =
============================================================================================
[1st way] Based on Features description (datasheet)
(Flash power consumption + RAM power consumption) = (230uA/MHz + 110uA/MHz) x 25MHz x 3.3V = 28.05 mW
[2nd way] Based on Maximum power consumption (datasheet)
(Flash Max. power consumption + RAM Max. power consumption) = (9,6mA + 4.9mA) x 3.3V = 47.85 mW
[3rd way] Based on Comparative table (online table)
Active mode power = 356uA/MHz x 25MHz x 3.3V = 29.37 mW
We chose the second calcululation result as estimation value because it has the highest value.
============================================================================================
= Measurement practical power consumption =
============================================================================================
[1] MSP430 chip power consumption while operating in the application device : 103 mA x 3.3 V = 340 mW
[2] MSP430 chip power consumption only connected to 3.3V voltage regulator output pin and GND : 142 mA x 3.3 V = 468.6 mW
============================================================================================
= Conclusion =
============================================================================================
As a result, I estimated less than 50 mW power consumption,
but I measured more than 300 mW power consumption.
Why the MSP430F5438A chip highly consumes power?
Is this normal? I cannot understand why.