I am designing a system which requires the following interfaces:
1. SNMP interface (wired) - 1
2. LCD interface (16 x 2) - 1
3. Serial ports (RS232) - 2 nos
Kindly suggest the optimum Microcontroller (8 bit or 16 bit) with operating temperature range -10C to +55C for the above applications.