Tool/software: Code Composer Studio
With the following code, I would await, that the pulse at P2.1 is 27µs, if I load 27 in the variable "pulswidth".
However: to get a 27µs - Pulswidth, I need to load 41. That is strange, because on page 357 in the documentation (SLAU144J) one can read:
"The 16-bit timer/counter register TAR, increments or decrements with each rising edge of the clock signal....."
So is it a bug or maybe I do someting wrong?
Franz Peter Zantis
BCSCTL1 |= CALBC1_1MHZ; //DCOCLK = 1MHz
BCSCTL2 = 0; //MCLK = SMCLK = DCOCLK
DCOCTL |= CALDCO_1MHZ; //frequency: 1MHz internal
WDTCTL = WDTPW + WDTHOLD; //Stop WatchDogTimer
P2SEL |= BIT1; //P2.1 für Timer output
P2DIR |= BIT1; //P2.1 für Timer output
P2SEL2 &= ~BIT1; //P2.1 für Timer output
TA1CTL |= MC_0; //stop the timer
TA1CTL |= TASSEL_2; //use SMCLK as timer-clock
TA1CTL |= ID_0; //clock divider=1
TA1CCTL1 = OUTMOD_7; //reset/set depending on register CCR1
TA1CCR0 = 0xFFFE; //longest period in up mode; this can be changed by the Poti or via SPI
TA1CCR1 = pulswidth; //Pulswidth
TA1CTL |= MC_1; //start Timer in up-mode; runs until TA1CCR0 is reached and decreases again to 0