IAR Build Message

Building configuration: test - Debug
Updating build tree...
F:\stellaris program\start\Debug\Obj\rit128x96x4.o
F:\stellaris program\start\Debug\Obj\startup_ewarm.o
F:\stellaris program\start\Debug\Obj\timer.o
F:\stellaris program\start\Debug\Obj\rit128x96x4.pbi
F:\stellaris program\start\Debug\Obj\startup_ewarm.pbi
F:\stellaris program\start\Debug\Obj\timer.pbi
F:\stellaris program\start\Debug\Exe\test.out
F:\stellaris program\start\Debug\Exe\test.hex
F:\stellaris program\start\Debug\Obj\test.pbd
 
9  file(s) deleted.
Updating build tree...
 
rit128x96x4.c  
iccarm.exe F:\stellaris program\start\rit128x96x4.c -D ewarm -D PART_LM3S8962 -o F:\stellaris program\start\Debug\Obj\
 --no_cse --no_unroll --no_inline --no_code_motion --no_tbaa --no_clustering --no_scheduling --debug --endian=little  
--cpu=Cortex-M3 -e --fpu=None --dlib_config E:\program files\iar\arm\INC\DLib_Config_Normal.h -I C:\StellarisWare\ -I C:\
StellarisWare\boards\ek-lm3s8962\ -I E:\program files\iar\arm\INC\ -Ol
 
   IAR ANSI C/C++ Compiler V5.50.5.31995/W32 KICKSTART for ARM
   Copyright (C) 1999-2010 IAR Systems AB.  
 
 1 090 bytes of CODE  memory
   574 bytes of CONST memory
    12 bytes of DATA  memory
 
Errors: none
Warnings: none
 
startup_ewarm.c  
iccarm.exe F:\stellaris program\start\startup_ewarm.c -D ewarm -D PART_LM3S8962 -o F:\stellaris program\start\Debug\
Obj\ --no_cse --no_unroll --no_inline --no_code_motion --no_tbaa --no_clustering --no_scheduling --debug --endian=little  
--cpu=Cortex-M3 -e --fpu=None --dlib_config E:\program files\iar\arm\INC\DLib_Config_Normal.h -I C:\StellarisWare\ -I C:\
StellarisWare\boards\ek-lm3s8962\ -I E:\program files\iar\arm\INC\ -Ol
 
   IAR ANSI C/C++ Compiler V5.50.5.31995/W32 KICKSTART for ARM
   Copyright (C) 1999-2010 IAR Systems AB.  
 
   6 bytes of CODE  memory
 240 bytes of CONST memory
 256 bytes of DATA  memory
 
Errors: none
Warnings: none
 
timer.c  
iccarm.exe F:\stellaris program\start\timer.c -D ewarm -D PART_LM3S8962 -o F:\stellaris program\start\Debug\Obj\  
--no_cse --no_unroll --no_inline --no_code_motion --no_tbaa --no_clustering --no_scheduling --debug --endian=little  
--cpu=Cortex-M3 -e --fpu=None --dlib_config E:\program files\iar\arm\INC\DLib_Config_Normal.h -I C:\StellarisWare\ -I C:\
StellarisWare\boards\ek-lm3s8962\ -I E:\program files\iar\arm\INC\ -Ol
 
   IAR ANSI C/C++ Compiler V5.50.5.31995/W32 KICKSTART for ARM
   Copyright (C) 1999-2010 IAR Systems AB.  
 
 158 bytes of CODE  memory
   1 byte  of CONST memory
   1 byte  of DATA  memory
 
Errors: none
Warnings: none
 
Linking
ilinkarm.exe C:\StellarisWare\driverlib\ewarm\Exe\driverlib.a F:\stellaris program\start\Debug\Obj\rit128x96x4.o F:\
stellaris program\start\Debug\Obj\startup_ewarm.o F:\stellaris program\start\Debug\Obj\timer.o -o F:\stellaris program\
start\Debug\Exe\test.out --config E:\program files\iar\arm\CONFIG\generic_cortex.icf --semihosting --entry  
__iar_program_start
 
   IAR ELF Linker V5.50.5.51995/W32 for ARM
   Copyright (C) 2007-2010 IAR Systems AB.
 
  1 184 bytes of readonly  code memory
    288 bytes of readonly  data memory
    268 bytes of readwrite data memory
 
Errors: none
Warnings: none
 
Link time:   0.05 (CPU)   0.05 (elapsed)
 
test.out
Converting
ielftool.exe --ihex --verbose F:\stellaris program\start\Debug\Exe\test.out F:\stellaris program\start\Debug\Exe\test.hex
     IAR ielftool V1.7 [BUILT 2010-06-29]
     Copyright (C) 2007-2009 IAR Systems AB.
Loading F:\stellaris program\start\Debug\Exe\test.out
Saving ihex file to F:\stellaris program\start\Debug\Exe\test.hex
 
Total number of errors: 0
Total number of warnings: 0

1. I don't understand how much memory been taken by  ram or rom.

2. rit128x96x4.c  have  1 090 bytes of CODE  memory
   574 bytes of CONST memory
    12 bytes of DATA  memory

Const & code menory goes to rom right. Data memory goes to ram .? I am not sure about it.

If yes, then here code menory 1090 bytes includes const menory or its separate here.

3.   1 184 bytes of readonly  code memory
    288 bytes of readonly  data memory
    268 bytes of readwrite data memory

What does this mean read only data memory mean????/


1 Reply