Hello, I'm working on a product where we need to drive a motor up to 75,000 RPM. Motor specs:
24VDC
2A stall current
130mA no-load current
Back-emf constant: 0.39 (V/1000 rpm)
Internal phase resistance: 700mOhms
3 hall effect sensors, 120 degree phases
Motor Interface (8 wires):
- Phase 1/2/3
- VDC
- GND
- Sensor 1/2/3
Forward only, no reverse required
Also need a speed output for monitoring by an MCU for safety
Interface can be serial or hardware, it will be controlled by an MSP430
Thanks,
Derek