Customer is looking for Motor Driver with Boost Converter. They estimated LT3572 is OK.
The requirement:
- Vin: 3.0V-5.0V
- VOUT: >=35V @ >60KHz
- Be able to drive 2 separate loads. Could be 1 PWM input, 2 PWM VOUT; Or 2 PWM input, 2 PWM VOUT.
- Be able to generate VOUT PWM pulse to the loads. The VOUT PWM frequency is the same with the input PWM signals.
- Be able to accept >60KHz input PWM signals.
Could you kindly help to recommend a suitable device?
Thank you.
https://www.analog.com/media/en/technical-documentation/data-sheets/3572fa.pdf