I got a question from customer about Gate drive voltage.
Below figure shows one portion of EC list.
In case of VVM=13V, IVCP = 0 to 25 mA, GHx no output load
8.4V(min) 11V(Typ) 12.5V(max)
It doesn't look normal distribution.
(The typical value doesn't mean the center of distribution)
Does this device has clipping function not to go over 12.5V?
Otherwise, it means simply temperature characteristic? just like 8.4V(Hot) 11V(Room) 12.5V(Cold)
We just want to know the median value at room temp.
Regards,
Tosh+