Other Parts Discussed in Thread: CSD88599Q5DC
Why was there no snubber circuitry shown in schematic, added to BoosXL protecting NexFETS above DC supply >42v? It would seem a mandatory requirement for a large PM motor. Are there pads on the PCB to populate said snubbers?
6.3 Power Loss Curves
CSD88599Q5DC was designed to operate up to 10-cell Li-Ion battery voltage applications ranging from 30 V to 42 V, typical 36 V. For 11 and 12s, input voltages between 42 V to 54 V, RC snubbers are required for each switch-node U, V, and W. To reduce ringing, refer to the Electrical Performance section. In an effort to simplify the design process, Texas Instruments has provided measured power loss performance curves over a variety of typical conditions.